text.skipToContent text.skipToNavigation

3726-2

by Raco 

Catalog ID: 3726-2

1-1/2 in. Color-Coded Straight Strain Relief Cord Connector, Steel, Red

  • Steel construction provides mechanical strength and durability
  • Neoprene grommets are color-coded by cable diameter allowing for quick and easy indentification
  • Metallic components are zinc plated for corrosion protection
  • Unique grommet design is forced up and around the cord when the nut is tightened creating a liquidtight seal
  • Time saving and easy installation - no need to disassemble the fitting for cord installation
  • Additional colors and sizes available

Product Details

General

Application
  • For use in wet or dry locations to provide a liquidtight and strain relief termination for flexible cord and cable
  • RACO liquidtight strain relief cord connectors are suitable for use in Class I, Div. 2; Class II, Div. 1 & 2; and Class III, Div. 1 & 2 hazardous locations
Color Red
Material Steel
UPC 050169983225

Dimensions

Dimensions 2.13 in x 2.25 in x 2.25 in
Height 2.25 in
Length 2.13 in
Trade Size 1.5 in
Weight 0.696 lb
Width 2.25 in

Certifications and Compliance

Certified Listed cULus Listed
Hazardous Rating(s)
  • Class I, Div. 2
  • Class II, Div. 1 & 2
  • Class III, Div. 1 & 2
Nema Rating NEMA 4

Logistics

Carton Quantity 10
Minimum Pack Quantity 10
Pallet Quantity 3360 EA

Resources/Downloads