text.skipToContent text.skipToNavigation

CUP1ZN

by Killark 

Catalog ID: CUP1ZN

CUP-1 Zone Rated

Killark’s threaded close up plugs are used to plug tapped holes or hubs. Available in a wide range of sizes and finished in copper-free aluminum, steel and iron with a zinc electro plating.

Product Details

General

Finish Type Natural
Material Aluminum, Copper Free (less than 4/10 of 1%)
Series CUP
Type Recessed Plug
UPC 783936016566

Dimensions

Hub Size 1/2"

Resources/Downloads