KIL_F_CUPX-2_Isometric
* Representative image
KIL_F_CUPX-2_Isometric

CUPX-4 - 1-1/4" Aluminum, Threaded Insert Plug, Square Head

Brand:

Killark

Catalog ID:

CUPX-4

1-1/4" Aluminum, Threaded Insert Plug, Square Head

  • Threaded hubs (NPT)
  • To close up a tapped hole or hub

Threaded hubs (NPT).

Product details

General

Application
  • To close up a taped hole or hub.
Color
  • Gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Natural
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
CUP
Type
  • Square Head Plug
  • Square Head Plug
UPC
783936090658

Dimensions

Dimensions
2 in x 2 in x 2 in
Gross Weight with Packaging
0.13
Height
2 in
Hub Size
1-1/4"
Length
2 in
Width
2 in

Certifications And Compliance

CSA File Number
LR11716
Hazardous Rating(s)
  • Class I, Divisions 1 & 2, Groups A, B, C, D
  • Class I, Zones 1 & 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2
UL File Number
E10514

Logistics

Carton Quantity
10