text.skipToContent text.skipToNavigation

PLUG10-SQ

by Killark 

Catalog ID: PLUG10-SQ

4" Iron, (Zinc Plated) Threaded Insert Plug, Square Head

  • Threaded hubs (NPT)
  • To close up a tapped hole or hub

Threaded hubs (NPT).

Product Details

General

Application To close up a taped hole or hub.
Color Glossy gray
Finish Type Zinc Plated
Material Steel
Series PLUG
Type Square Head Plug
UPC 783936010809

Dimensions

Gross Weight with Packaging 4
Height 2 in
Hub Size 4"
Length 4.431 in
Width 4.431 in

Certifications and Compliance

CSA File Number LR11716
Hazardous Rating(s)
  • Class I, Divisions 1 & 2, Groups A, B, C, D
  • Class I, Zones 1 & 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2
UL File Number E10514

Logistics

Carton Quantity 2

Resources/Downloads

Customer Notices

Installation/Instruction Manual (IOM)