KIL_F_PLUG6-SQ_Isometric
* Representative image
KIL_F_PLUG6-SQ_Isometric
Discontinued

PLUG5-SQ - 1-1/2" Iron, (Zinc Plated) Threaded Insert Plug, Square Head

Brand:

Killark

Catalog ID:

PLUG5-SQ

1-1/2" Iron, (Zinc Plated) Threaded Insert Plug, Square Head.

  • Threaded hubs (NPT)
  • To close up a tapped hole or hub

Threaded hubs (NPT).

Product details

General

Application
To close up a taped hole or hub.
Color
Glossy gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Zinc Plated
Material
Steel
Series
PLUG
Type
Square Head Plug
UPC
783936010755

Dimensions

Dimensions
1.469 in x 1.469 in x 1.56 in
Gross Weight with Packaging
0.53
Height
1.56 in
Hub Size
1-1/2"
Length
1.469 in
Width
1.469 in

Certifications And Compliance

CSA File Number
LR11716
Hazardous Rating(s)
  • Class I, Divisions 1 & 2, Groups A, B, C, D
  • Class I, Zones 1 & 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2
UL File Number
E10514

Logistics

Carton Quantity
10

Resources and downloads