text.skipToContent text.skipToNavigation

PLUG8-EX

By Killark 

Catalog ID: PLUG8-EX

By Killark
Catalog ID:  PLUG8-EX
3" Iron, (Zinc Plated) Threaded Insert Plug, Quad Listed
  • Threaded hubs (NPT)
  • To close up a tapped hole or hub
  • Certified QUAD listed

Killark’s threaded close up plugs are used to plug tapped holes or hubs. Ex versions certified Quad Listed. Available in a wide range of sizes and finished in copper-free aluminum, steel and iron with a zinc electro plating.

Add to List

More Options

Where to Buy

Product Details

General

Finish Type Zinc Plated
Material Steel
Series PLUG
Type Recessed Plug
UPC 783936066844

Dimensions

Hub Size 3"

Certifications and Compliance

ATEX File Number 13ATEX1196U
IECEx File Number 13.0073U

Logistics

Carton Quantity 2