text.skipToContent text.skipToNavigation

PLUG8

by Killark 

Catalog ID: PLUG8

3" Iron, (Zinc Plated) Threaded Insert Plug

  • Threaded hubs (NPT)
  • To close up a tapped hole or hub

Threaded hubs (NPT).

Product Details

General

Application To close up a taped hole or hub.
Color Glossy gray
Finish Type Zinc Plated
Material Steel
Series PLUG
Type Recessed Plug
UPC 783936010687

Dimensions

Gross Weight with Packaging 2.21
Height 1.156 in
Hub Size 3"
Length 3.625 in
Width 3.625 in

Certifications and Compliance

CSA File Number LR11716
Hazardous Rating(s)
  • Class I, Divisions 1 & 2, Groups A, B, C, D
  • Class I, Zones 1 & 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2
UL File Number E10514

Logistics

Carton Quantity 2

Resources/Downloads

Customer Notices

Installation/Instruction Manual (IOM)