KIL_F_GEBT-5_Front
* Representative image
KIL_F_GEBT-5_Front

GEBT-5 - 1-1/2" GEB Outlet Body, T Type, Aluminum

Brand:

Killark

Catalog ID:

GEBT-5

1-1/2" GEB Outlet Body, T Type, Aluminum

  • Suitable for NEMA 4X applications
  • Integral mounting lugs
  • Green ground screw standard
  • External cover thread on body plus smooth integral hub bushing protects conductor insulation when pulling
  • Taper threaded hubs provide ground continuity
  • External threaded body for additional wiring room
  • Includes cover and gasket

Suitable for NEMA 4X applications. Integral mounting lugs. Green ground screw standard. External cover thread on body plus smooth integral hub bushing protects conductor insulation when pulling. Taper threaded hubs provide ground continuity. External thre

Product details

General

Application
  • Conduit boxes installed in conduit systems within hazardous areas to: protect conductors in threaded rigid conduit, act as pull and splice boxes, interconnect lengths of conduit, change conduit direction, and provide access to conductors for maintenance and future system changes.
Color
  • Gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Hub Pattern
T
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
GE
Type
  • Outlet Body With Cover
  • Outlet Body With Cover
UPC
783936114811

Dimensions

Dimensions
10.31 in x 8.38 in x 4.13 in
Gross Weight with Packaging
3.2
Height
4.13 in
Hub Size
1-1/2"
Length
10.31 in
Width
8.38 in

Certifications And Compliance

CSA File Number
LR11716
Hazardous Rating(s)
  • Class I, Divisions 1 & 2, Groups B, C, D
  • Class I, Zones 1 & 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2
UL File Number
E10514