KIL_F_GECEAT-2_Front
* Representative image
KIL_F_GECEAT-2_Front

GECEAT-2M - 3/4" GEC Outlet Body EAT Type, Iron

Brand:

Killark

Catalog ID:

GECEAT-2M

3/4" GEC Outlet Body EAT Type, Iron

  • Water shedding cover – suitable for wet locations when mounted in upright position.
  • External cover threads on body protecting conductors from damage during pulling.
  • No pinching of conductors during cover installation.
  • Taper threaded hubs to provide ground continuity.
  • Smooth integral hub bushing to protect conductor insulation when pulling.
  • Internally threaded cover openings for additional wiring room.
  • Covers furnished with boxes.
  • Weather-resistant finish.
  • Green ground screw standard.

GE conduit outlet boxes have: GEC Series has water shedding cover - suitable for wet locations when mounted in upright position; external cover threads on body protecting conductors from damage during pulling; no pinching of conductors during cover instal

Product details

General

Application
  • Conduit boxes installed in conduit systems within hazardous areas to: protect conductors in threaded rigid conduit, act as pull and splice boxes, interconnect lengths of conduit, change conduit direction, and provide access to conductors for maintenance and future system changes.
Color
  • Gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Hub Pattern
EAT
Material
Iron
Series
GE
Type
  • Outlet Body With Cover
  • Outlet Body With Cover
UPC
783936210773

Dimensions

Dimensions
6.25 in x 5.875 in x 4.25 in
Gross Weight with Packaging
3.38
Height
4.25 in
Hub Size
3/4"
Length
6.25 in
Width
5.875 in

Certifications And Compliance

CSA File Number
LR11716
Hazardous Rating(s)
  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
UL File Number
E10514