text.skipToContent text.skipToNavigation

GECTT-2-6TB

by Killark 

Catalog ID: GECTT-2-6TB

GEC-TB 2-3/4 ID RD Body, "T" 3/4" Hubs ,Qty 8, 2.5mm2 #12 AWG Panel Mount, UL/CSA, Class I, II, III, BCDEFG, Type 4 IP66, Terminal Box

  • Water shedding cover-suitable for wet locations when mounted in upright position.
  • External cover threads on body protecting conductors from damage during pulling.
  • No pinching of conductors during cover installation.
  • Taper threaded hubs to provide ground continuity.
  • Smooth integral hub bushing to protect conductor insulation when pulling.
  • Weather-resistant finish.
  • Green ground screw standard in all boxes.
  • Weidmuller 6 point MK3 terminal block is mounted inside box on raised X type pad.
  • Box and cover are made of copper free aluminum.
  • Electrostatically applied gray powder coating.
  • Cover o-ring Nitrile gasket.

Water shedding cover-suitable for wet locations when mounted in upright position. External cover threads on body protecting conductors from damage during pulling. No pinching of conductors during cover installation. Taper threaded hubs to provide ground c

Product Details

General

Application Conduit boxes installed in conduit systems within hazardous areas to: protect conductors in threaded rigid conduit, act as pull and splice boxes, interconnect lengths of conduit, change conduit direction, and provide access to conductors for maintenance and future system changes.
Color Gray
Finish Type Powder Epoxy Paint
Hub Pattern T
Material Aluminum, Copper Free (less than 4/10 of 1%)
Series GE
Type Outlet Body With Cover & Terminal Block
UPC 783936210391

Dimensions

Gross Weight with Packaging 2.5
Height 5.563 in
Hub Size 3/4"
Length 5.563 in
Width 4 in

Certifications and Compliance

CSA File Number LR11716
Hazardous Rating(s)
  • Class I, Divisions 1 & 2, Groups B, C, D
  • Class I, Zones 1 & 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2
UL File Number E10514