text.skipToContent text.skipToNavigation

GECTT-3M

by Killark 

Catalog ID: GECTT-3M

1" GEJ Outlet Body T-Type, Iron

  • Water shedding cover – suitable for wet locations when mounted in upright position.
  • External cover threads on body protecting conductors from damage during pulling.
  • No pinching of conductors during cover installation.
  • Taper threaded hubs to provide ground continuity.
  • Smooth integral hub bushing to protect conductor insulation when pulling.
  • Internally threaded cover openings for additional wiring room.
  • Covers furnished with boxes.
  • Weather-resistant finish.
  • Green ground screw standard.

GE conduit outlet boxes have: GEC Series has water shedding cover - suitable for wet locations when mounted in upright position; external cover threads on body protecting conductors from damage during pulling; no pinching of conductors during cover instal

$84.51 USD

$84.51 USD

Product Details

General

Application Conduit boxes installed in conduit systems within hazardous areas to: protect conductors in threaded rigid conduit, act as pull and splice boxes, interconnect lengths of conduit, change conduit direction, and provide access to conductors for maintenance and future system changes.
Color Gray
Finish Type Powder Epoxy Paint
Hub Pattern T
Material Iron
Series GE
Type Outlet Body With Cover
UPC 783936210933

Dimensions

Dimensions 6.25 in x 6 in x 4.25 in
Gross Weight with Packaging 3.99
Height 4.25 in
Hub Size 1"
Length 6.25 in
Weight 3.99 lb
Width 6 in

Certifications and Compliance

CSA File Number LR11716
Hazardous Rating(s)
  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
UL File Number E10514