text.skipToContent text.skipToNavigation

GEJXT-5M

by Killark 

Catalog ID: GEJXT-5M

1-1/2" GEJ Outlet Body X Type, Iron

  • External cover threads on body protecting conductors from damage during pulling.
  • No pinching of conductors during cover installation.
  • Taper threaded hubs to provide ground continuity.
  • Smooth integral hub bushing to protect conductor insulation when pulling.
  • Internally threaded cover openings for additional wiring room.
  • Cover furnished with box.
  • Weather-resistant finish.
  • Green ground screw standard.

GE conduit outlet boxes have: external cover threads on body protecting conductors from damage during pulling; no pinching of conductors during cover installation; taper threaded hubs to provide ground continuity; smooth integral hub bushing to protect co

Product Details

General

Application Conduit boxes installed in conduit systems within hazardous areas to: protect conductors in threaded rigid conduit, act as pull and splice boxes, interconnect lengths of conduit, change conduit direction, and provide access to conductors for maintenance and future system changes.
Color Gray
Finish Type Powder Epoxy Paint
Hub Pattern X
Material Iron
Series GE
Type Outlet Body With Cover
UPC 783936211275

Dimensions

Dimensions 10.25 in x 8.625 in x 4.875 in
Gross Weight with Packaging 12.37
Height 4.875 in
Hub Size 1-1/2"
Length 10.25 in
Width 8.625 in

Certifications and Compliance

CSA File Number LR11716
Hazardous Rating(s)
  • Class I, Divisions 1 & 2, Group C (if sealed within 18"), D
  • Class I, Zones 1 & 2, Group IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2
UL File Number E10514

Resources/Downloads