KIL_F_GEJLBT-6_Front
* Representative image
KIL_F_GEJLBT-6_Front

GEMLB-1 - ½" GEM Outlet Body LB Type

$96.34 USD

Brand:

Killark

Catalog ID:

GEMLB-1

½" GEM Outlet Body LB Type

  • Internally threaded cover openings for additional wiring room.
  • Covers furnished with boxes.
  • Weather-resistant finish.
  • Green ground screw standard.

GE conduit outlet boxes have: GEM Series has water shedding cover - suitable for wet locations when mounted in upright position; external cover threads on body protecting conductors from damage during pulling; no pinching of conductors during cover instal

Product details

General

Application
  • Conduit boxes installed in conduit systems within hazardous areas to: protect conductors in threaded rigid conduit, act as pull and splice boxes, interconnect lengths of conduit, change conduit direction, and provide access to conductors for maintenance and future system changes.
Color
  • Gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Hub Pattern
LB
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
GE
Type
  • Outlet Body With Cover
  • Outlet Body With Cover
UPC
783936210223

Dimensions

Dimensions
11 in x 7 in x 3.75 in
Gross Weight with Packaging
0.79
Height
3.75 in
Hub Size
1/2"
Length
11 in
Weight
0.79 lb
Width
7 in

Certifications And Compliance

CSA File Number
LR11716
Hazardous Rating(s)
  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
UL File Number
E10514

Logistics

Carton Quantity
5