KIL_F_GRUE-75A_Front
* Representative image
KIL_F_GRUE-75A_Front
Discontinued

GRUE-M25

Brand:

Killark

Catalog ID:

GRUE-M25

M25 Outlet Body Iron, with Blank Aluminum Cover.

Killark GRUE series outlet bodies are installed in conduit systems within hazardous areas to protect conductors in threaded rigid conduit and provide access to conductors for maintenance and future system changes. The external threaded body provides additional wiring room. This series is offered in copper-free aluminum and tri-coated Duraloy iron; both are painted with our superior corrosive resistant electro-statically applied powder coated paint.

Product details

General

EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Material
Iron
Series
GE
UPC
783936007700

Dimensions

Hub Size
M25