KIL_F_JLC-20_Isometric
* Representative image
KIL_F_JLC-20_Isometric

JLC-20 - JL Series - Aluminum Outlet Body With Cover - With Blank Cover - Box Type C - Box Hub Size 3/4 Inch - Cover Hub Size 1/2 Inch

Brand:

Killark

Catalog ID:

JLC-20

JL Series - Aluminum Outlet Body With Cover - With Blank Cover - Box Type C - Box Hub Size 3/4 Inch - Cover Hub Size 1/2 Inch

  • Option of blank or hub covers
  • Cast mounting lugs
  • Large wiring area
  • Furnished with internal ground screw
  • Hub covers include set screws for locking to lighting fixture stems
  • Cast external hubs with integral bushings

Blank cover. Cast mounting lugs. Large wiring area. Furnished with internal ground screw. Cast external hubs with integral bushings.

Product details

General

Application
  • To provide access to conductors for pulling, splicing, and maintenance. May be used as a fixture hanger.
Color
  • Gray
Cover Type
Blank
EU RoHS Indicator
Contact Manufacturer
Finish Type
Natural
Hub Pattern
C
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
JL/JAL
Type
  • Outlet Body With Cover
  • Outlet Body With Cover
UPC
783936365626

Dimensions

Dimensions
6.25 in x 6 in x 4.25 in
Gross Weight with Packaging
1.57
Height
4.25 in
Hub Size
3/4"
Length
6.25 in
Width
6 in