text.skipToContent text.skipToNavigation

JH-1

by Killark 

Catalog ID: JH-1

JL/JAL Series blank replacement cover.

Hub covers include set screws for locking to lighting fixture stems.

Product Details

General

Application For use with JL Series outlet bodies.
Color Gray
Cover Type Hub
Finish Type Natural
Material Aluminum, Copper Free (less than 4/10 of 1%)
Series JL/JAL
Type Outlet Body Cover
UPC 783936365480

Dimensions

Gross Weight with Packaging 0.62
Hub Size 1/2"

Logistics

Carton Quantity 5

Resources/Downloads