text.skipToContent text.skipToNavigation

FF-45-5M

by Killark 

Catalog ID: FF-45-5M

Killark elbow series designed to change direction in rigid IMC conduit systems. Our non-capped elbows offer a 45° to 90° change in direction where space is limited for pulling conductors. This is series is offered in our copper-free aluminum and tri-coated Duraloy® iron, both painted with our superior corrosive resistant electro-statically applied powder coat paint.

Product Details

General

Finish Type Powder Epoxy Paint
Material Iron
Series FF
Type 45 Degree Elbow
UPC 783936095783

Dimensions

Hub Size 1-1/2"

Resources/Downloads