text.skipToContent text.skipToNavigation

FF-45-8

by Killark 

Catalog ID: FF-45-8

45° 3" Aluminum Elbow, Female/Female

Threaded for rigid conduit or IMC. Smooth integral bushings to prevent damage to wires.

Product Details

General

Application To change direction in rigid or IMC conduit systems.
Color Gray
Finish Type Powder Epoxy Paint
Material Aluminum, Copper Free (less than 4/10 of 1%)
Series FF
Type 45 Degree Elbow
UPC 783936374369

Dimensions

Gross Weight with Packaging 2.5
Height 4.75 in
Hub Size 3"
Length 6.625 in
Width 5.25 in