text.skipToContent text.skipToNavigation

FF-90-1-EX

by Killark 

Catalog ID: FF-90-1-EX

Killark elbow series designed to change direction in rigid IMC conduit systems. Our non-capped elbows offer a 45° to 90° change in direction where space is limited for pulling conductors. This is series is offered in our copper-free aluminum and tri-coated Duraloy® iron, both painted with our superior corrosive resistant electro-statically applied powder coat paint. This series has been tested and certified Quad Listed.

  • Threaded for rigid conduit or IMC
  • Smooth integral bushings to prevent damage to wires
  • Certified QUAD listed
Threaded for rigid conduit or IMC. Smooth integral bushings to prevent damage to wires.

Product Details

General

Application To change direction in rigid or IMC conduit systems
Color Gray
Finish Type Powder Epoxy Paint
Material Aluminum, Copper Free (less than 4/10 of 1%)
Series FF
Type 90º Elbow
UPC 783936071886

Dimensions

Gross Weight with Packaging 0.12
Height 2 in
Hub Size 1/2"
Length 2 in
Width 2 in

Certifications and Compliance

ATEX File Number ITS09ATEX16417U
CSA File Number LR11716
Hazardous Rating(s) II2GEx d IIC
IECEx File Number IECExITS09.0024U
UL File Number E10514

Logistics

Carton Quantity 20