text.skipToContent text.skipToNavigation

FF-90-2M

by Killark 

Catalog ID: FF-90-2M

90° 3/4" Iron Elbow, Female/Female

  • Threaded for rigid conduit or IMC
  • Smooth integral bushings to prevent damage to wires

Threaded for rigid conduit or IMC. Smooth integral bushings to prevent damage to wires.

Product Details

General

Application To change direction in rigid or IMC conduit systems.
Color Glossy gray
Finish Type Powder Epoxy Paint
Material Iron
Series FF
Type 90º Elbow
UPC 783936170244

Dimensions

Dimensions 3 in x 2 in x 3 in
Gross Weight with Packaging 0.45
Height 3 in
Hub Size 3/4"
Length 3 in
Width 2 in

Certifications and Compliance

CSA File Number LR11716
Hazardous Rating(s)
  • Class I, Divisions 1 & 2, Groups C, D
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2
UL File Number E10514

Logistics

Carton Quantity 10