KIL_F_FF-90-2_Front
* Representative image
KIL_F_FF-90-2_Front

FF-90-2M - 90° ¾" Iron Elbow, Female/Female

Brand:

Killark

Catalog ID:

FF-90-2M

90° ¾" Iron Elbow, Female/Female

Threaded for rigid conduit or IMC. Smooth integral bushings to prevent damage to wires.

Product details

General

Application
  • To change direction in rigid or IMC conduit systems.
Color
  • Glossy gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Material
Iron
Series
FF
Type
  • 90º Elbow
  • 90º Elbow
UPC
783936170244

Dimensions

Dimensions
3 in x 2 in x 3 in
Gross Weight with Packaging
0.45
Height
3 in
Hub Size
3/4"
Length
3 in
Width
2 in

Certifications And Compliance

CSA File Number
LR11716
Hazardous Rating(s)
  • Class I, Divisions 1 & 2, Groups C, D
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2
UL File Number
E10514

Logistics

Carton Quantity
10