text.skipToContent text.skipToNavigation

FF-90-3-EX

by Killark 

Catalog ID: FF-90-3-EX

90° 1" Aluminum Elbow, Female/Female, Quad Listed

  • Threaded for rigid conduit or IMC
  • Smooth integral bushings to prevent damage to wires
  • Certified QUAD listed

Threaded for rigid conduit or IMC. Smooth integral bushings to prevent damage to wires.

$60.59 USD

$60.59 USD

Product Details

General

Application To change direction in rigid or IMC conduit systems
Color Gray
Finish Type Powder Epoxy Paint
Material Aluminum, Copper Free (less than 4/10 of 1%)
Series FF
Type 90º Elbow
UPC 783936071909

Dimensions

Gross Weight with Packaging 0.35
Height 3 in
Hub Size 1"
Length 3 in
Weight 0.35 lb
Width 2 in

Certifications and Compliance

ATEX File Number ITS09ATEX16417U
CSA File Number LR11716
Hazardous Rating(s) II2GEx d IIC
IECEx File Number IECExITS09.0024U
UL File Number E10514

Logistics

Carton Quantity 5