text.skipToContent text.skipToNavigation

FF-90-3

by Killark 

Catalog ID: FF-90-3

Killark elbow series designed to change direction in rigid IMC conduit systems. Our non-capped elbows offer a 45° to 90° change in direction where space is limited for pulling conductors. This is series is offered in our copper-free aluminum and tri-coated Duraloy® iron, both painted with our superior corrosive resistant electro-statically applied powder coat paint.

  • Threaded for rigid conduit or IMC
  • Smooth integral bushings to prevent damage to wires
Threaded for rigid conduit or IMC. Smooth integral bushings to prevent damage to wires.

$21.20 USD

$21.20 USD

Product Details

General

Application To change direction in rigid or IMC conduit systems.
Color Gray
Finish Type Powder Epoxy Paint
Material Aluminum, Copper Free (less than 4/10 of 1%)
Series FF
Type 90º Elbow
UPC 783936170107

Dimensions

Gross Weight with Packaging 0.35
Height 3 in
Hub Size 1"
Length 3 in
Weight 0.35 lb
Width 2 in

Certifications and Compliance

CSA File Number LR11716
Hazardous Rating(s)
  • Class I, Divisions 1 & 2, Groups C, D
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2
UL File Number E10514

Logistics

Carton Quantity 5

Resources/Downloads