text.skipToContent text.skipToNavigation

GUFS-1M-EX

by Killark 

Catalog ID: GUFS-1M-EX

Killark elbow series designed to change direction in rigid IMC conduit systems. Our swivel elbows allows conduit to be joined at angles ranging between 90° to 180°. A screw driver is the only tool need to make the directional angle change. This is series is offered in our copper-free aluminum and tri-coated Duraloy® iron, both painted with our superior corrosive resistant electro-statically applied powder coat paint. This series has been tested and certified Quad Listed.

  • Threaded for rigid conduit or IMC
  • Smooth integral bushings to prevent damage to wires
  • Certified QUAD listed
Threaded for rigid conduit or IMC. Smooth integral bushings to prevent damage to wires.

Product Details

General

Application Allows conduit to be joined at angles ranging from 90° to 180°. A screwdriver is the only tool needed.
Color Glossy gray
Finish Type Zinc Plated
Material Iron
Series GUFS
Type Swivel Elbow
UPC 783936072609

Dimensions

Gross Weight with Packaging 1.95
Hub Size 1/2"

Certifications and Compliance

ATEX File Number ITS09ATEX16417U
CSA File Number LR11716
Hazardous Rating(s) II2GEx d IIC
IECEx File Number IECExITS09.0024U
UL File Number E10514

Logistics

Carton Quantity 5