KIL_F_GUFS-2_Isometric
* Representative image
KIL_F_GUFS-2_Isometric

GUMFS-2-EX - 180° 3/4" Aluminum, Swivel Elbow (Quad Listed)

Brand:

Killark

Catalog ID:

GUMFS-2-EX

180° 3/4" Aluminum, Swivel Elbow (Quad Listed)

  • Threaded for rigid conduit or IMC
  • Smooth integral bushings to prevent damage to wires
  • Certified QUAD listed

Threaded for rigid conduit or IMC. Smooth integral bushings to prevent damage to wires.

Product details

General

Application
  • Allows conduit to be joined at angles ranging from 90° to 180°. A screwdriver is the only tool needed.
Color
  • Silver
EU RoHS Indicator
Contact Manufacturer
Finish Type
Natural
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
GUMFS
Type
  • Swivel Elbow
  • Swivel Elbow
UPC
783936072357

Dimensions

Gross Weight with Packaging
0.72
Hub Size
3/4"

Certifications And Compliance

ATEX File Number
ITS09ATEX16417U
CSA File Number
LR11716
Hazardous Rating(s)
II2GEx d IIC
IECEx File Number
IECExITS09.0024U
UL File Number
E10514

Logistics

Carton Quantity
5