text.skipToContent text.skipToNavigation

MF-45-1M

by Killark 

Catalog ID: MF-45-1M

Killark elbow series designed to change direction in rigid IMC conduit systems. Our non-capped elbows offer a 45° to 90° change in direction where space is limited for pulling conductors. This is series is offered in our copper-free aluminum and tri-coated Duraloy® iron, both painted with our superior corrosive resistant electro-statically applied powder coat paint.

  • Threaded for rigid conduit or IMC
  • Smooth integral bushings to prevent damage to wires
Threaded for rigid conduit or IMC. Smooth integral bushings to prevent damage to wires.

Product Details

General

Application To change direction in rigid or IMC conduit systems.
Color Glossy gray
Finish Type Powder Epoxy Paint
Material Iron
Series MF
Type 45 Degree Elbow
UPC 783936170329

Dimensions

Gross Weight with Packaging 0.31
Height 2 in
Hub Size 1/2"
Length 3 in
Width 2 in

Certifications and Compliance

CSA File Number LR11716
Hazardous Rating(s)
  • Class I, Divisions 1 & 2, Groups C, D
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2
UL File Number E10514

Logistics

Carton Quantity 25