text.skipToContent text.skipToNavigation

MF-45-2

by Killark 

Catalog ID: MF-45-2

45° 3/4" Aluminum Elbow, Male/Female

  • Threaded for rigid conduit or IMC
  • Smooth integral bushings to prevent damage to wires

Threaded for rigid conduit or IMC. Smooth integral bushings to prevent damage to wires.

Product Details

General

Application To change direction in rigid or IMC conduit systems.
Color Gray
Finish Type Powder Epoxy Paint
Material Aluminum, Copper Free (less than 4/10 of 1%)
Series MF
Type 45 Degree Elbow
UPC 783936405049

Dimensions

Gross Weight with Packaging 0.14
Height 2 in
Hub Size 3/4"
Length 3 in
Width 2 in

Certifications and Compliance

CSA File Number LR11716
Hazardous Rating(s)
  • Class I, Divisions 1 & 2, Groups C, D
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2
UL File Number E10514

Logistics

Carton Quantity 25