KIL_F_MF-45-2_Front
* Representative image
KIL_F_MF-45-2_Front

MF-45-2M - 45° 3/4" Iron Elbow, Male/Female

Brand:

Killark

Catalog ID:

MF-45-2M

45° 3/4" Iron Elbow, Male/Female

  • Threaded for rigid conduit or IMC
  • Smooth integral bushings to prevent damage to wires

Threaded for rigid conduit or IMC. Smooth integral bushings to prevent damage to wires.

Product details

General

Application
To change direction in rigid or IMC conduit systems.
Color
Glossy gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Material
Iron
Series
MF
Type
45 Degree Elbow
UPC
783936170336

Dimensions

Dimensions
3 in x 2 in x 2 in
Gross Weight with Packaging
0.37
Height
2 in
Hub Size
3/4"
Length
3 in
Width
2 in

Certifications And Compliance

CSA File Number
LR11716
Hazardous Rating(s)
  • Class I, Divisions 1 & 2, Groups C, D
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2
UL File Number
E10514

Logistics

Carton Quantity
25