text.skipToContent text.skipToNavigation

MM-90-2M-EX

by Killark 

Catalog ID: MM-90-2M-EX

90° 3/4" Iron Elbow, Male/Male, Quad Listed

  • Threaded for rigid conduit or IMC
  • Smooth integral bushings to prevent damage to wires
  • Certified QUAD listed

Threaded for rigid conduit or IMC. Smooth integral bushings to prevent damage to wires.

Product Details

General

Application To change direction in rigid or IMC conduit systems
Color Glossy gray
Finish Type Powder Epoxy Paint
Material Iron
Series MM
Type 90º Elbow
UPC 783936072517

Dimensions

Gross Weight with Packaging 0.27
Height 3 in
Hub Size 3/4"
Length 3 in
Width 2 in

Certifications and Compliance

ATEX File Number ITS09ATEX16417U
CSA File Number LR11716
Hazardous Rating(s) II2GEx d IIC
IECEx File Number IECExITS09.0024U
UL File Number E10514

Logistics

Carton Quantity 25