text.skipToContent text.skipToNavigation

Y-1M-EX

by Killark 

Catalog ID: Y-1M-EX

90° 1/2" Iron, Capped Elbow (Quad Listed)

  • Threaded for rigid conduit or IMC
  • Smooth integral bushings to prevent damage to wires
  • Certified QUAD listed

Threaded for rigid conduit or IMC. Smooth integral bushings to prevent damage to wires.

Product Details

General

Application To change direction 90° in rigid or IMC conduit systems where space is limited and access is needed for pulling conductors or maintenance.
Color Gray
Cover Type Threaded
Finish Type Powder Epoxy Paint
Material Iron
Series Y
Type Capped Elbow
UPC 783936072555

Dimensions

Diameter - Inside 0.69 in
Dimensions 3 in x 2 in x 3 in
Gross Weight with Packaging 0.79
Height 3 in
Hub Size 1/2"
Length 3 in
Width 2 in

Certifications and Compliance

ATEX File Number ITS09ATEX16417U
CSA File Number LR11716
Hazardous Rating(s) II2GEx d IIC
IECEx File Number IECExITS09.0024U
UL File Number E10514

Logistics

Carton Quantity 5