text.skipToContent text.skipToNavigation

Y-3M-EX

by Killark 

Catalog ID: Y-3M-EX

Killark elbow series designed to change direction in rigid IMC conduit systems. Our Y series capped elbows offer a 90° change in direction where space is limited and access is needed for pulling conductors or maintenance. This is series is offered in our copper-free aluminum and tri-coated Duraloy® iron, both painted with our superior corrosive resistant electro-statically applied powder coat paint. This series has been tested and certified Quad Listed.

  • Threaded for rigid conduit or IMC
  • Smooth integral bushings to prevent damage to wires
  • Certified QUAD listed
Threaded for rigid conduit or IMC. Smooth integral bushings to prevent damage to wires.

Product Details

General

Application To change direction 90° in rigid or IMC conduit systems where space is limited and access is needed for pulling conductors or maintenance.
Color Gray
Cover Type Threaded
Finish Type Powder Epoxy Paint
Material Iron
Series Y
Type Capped Elbow
UPC 783936072579

Dimensions

Diameter - Inside 0.72 in
Gross Weight with Packaging 1.77
Height 4 in
Hub Size 1"
Length 4 in
Width 3 in

Certifications and Compliance

ATEX File Number ITS09ATEX16417U
CSA File Number LR11716
Hazardous Rating(s) II2GEx d IIC
IECEx File Number IECExITS09.0024U
UL File Number E10514

Logistics

Carton Quantity 5