text.skipToContent text.skipToNavigation

Y-4M

by Killark 

Catalog ID: Y-4M

90° 1-1/4" Iron, Capped Elbow

  • Threaded for rigid conduit or IMC
  • Smooth integral bushings to prevent damage to wires

Threaded for rigid conduit or IMC. Smooth integral bushings to prevent damage to wires.

Product Details

General

Application To change direction 90° in rigid or IMC conduit systems where space is limited and access is needed for pulling conductors or maintenance.
Color Gray
Cover Type Threaded
Finish Type Powder Epoxy Paint
Material Iron
Series Y
Type Capped Elbow
UPC 783936970134

Dimensions

Dimensions 5.5 in x 3.63 in x 4.75 in
Gross Weight with Packaging 4.2
Height 4.75 in
Hub Size 1-1/4"
Length 5.5 in
Width 3.63 in

Certifications and Compliance

CSA File Number LR11716
Hazardous Rating(s)
  • Class I, Divisions 1 & 2, Groups C, D
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2
UL File Number E10514