KIL_F_Y-5_Right_Isometric
* Representative image
KIL_F_Y-5_Right_Isometric

Y-5-EX - 90° 1-1/2" Aluminum, Capped Elbow (Quad Listed)

Brand:

Killark

Catalog ID:

Y-5-EX

90° 1-1/2" Aluminum, Capped Elbow (Quad Listed)

  • Threaded for rigid conduit or IMC
  • Smooth integral bushings to prevent damage to wires
  • Certified QUAD listed

Threaded for rigid conduit or IMC. Smooth integral bushings to prevent damage to wires.

Product details

General

Application
To change direction 90° in rigid or IMC conduit systems where space is limited and access is needed for pulling conductors or maintenance.
Color
Gray
Cover Type
Threaded
EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
Y
Type
Capped Elbow
UPC
783936072319

Dimensions

Dimensions
6 in x 4 in x 5 in
Gross Weight with Packaging
1.31
Height
5 in
Hub Size
1-1/2"
Length
6 in
Width
4 in

Certifications And Compliance

ATEX File Number
ITS09ATEX16417U
CSA File Number
LR11716
Hazardous Rating(s)
II2GEx d IIC
IECEx File Number
IECExITS09.0024U
UL File Number
E10514

Logistics

Carton Quantity
2