KIL_F_ECF-212_Isometric
* Representative image
KIL_F_ECF-212_Isometric

ECF-28 - 3/4" Flexible Coupling with 8" Bend Length, Bronze

Brand:

Killark

Catalog ID:

ECF-28

3/4" Flexible Coupling with 8" Bend Length, Bronze

Bronze flexible metal construction. An inner liner of asphaltum impreg-nated jute fibre tubing to protect conductors. Female ends with zinc plated steel nipples standard on all couplings. Union type couplings may be assembled by adding a GUF Series union

Product details

General

Application
  • For use in hazardous areas where movement or vibration requires a flexible connection or a difficult bend is required in a conduit system.
Color
  • Bronze
EU RoHS Indicator
Contact Manufacturer
Finish Type
Natural
Material
Bronze
Series
ECF
Type
  • Flexible Coupling
  • Flexible Coupling
UPC
783936104256

Dimensions

Dimensions
13.75 in x 2.5 in x 2.875 in
Gross Weight with Packaging
2.65
Height
2.875 in
Hub Size
3/4"
Length
13.75 in
Width
2.5 in

Certifications And Compliance

CSA File Number
LR11716
Hazardous Rating(s)
  • Class I, Divisions 1 & 2, Groups A, B, C, D
  • Class I, Zones 1 & 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2
UL File Number
E10514