text.skipToContent text.skipToNavigation

ECF124ZN

by Killark 

Catalog ID: ECF124ZN

Killark’s harsh and hazardous ECF series flexible couplings offers access to areas where movement or vibration requires connection or a difficult bend is required. Our flex coupling’s inner liner is saturated with an asphaltum jute fiber tubing for the upmost protection in conductivity. This series comes with a removable zinc plated steel nipple and is made with a braided bronze finish.

Product Details

General

Finish Type Natural
Material Bronze
Series ECF
Type Flexible Coupling
UPC 783936027395

Dimensions

Hub Size 1/2"

Resources/Downloads