text.skipToContent text.skipToNavigation

EKJ-312

by Killark 

Catalog ID: EKJ-312

1" x 12" Flexible Coupling, Bronze

  • Bronze flexible metal construction
  • An inner liner of asphaltum impregnated jute fibre tubing to protect conductors
  • Female ends with removable zinc plated steel nipples standard on all couplings
  • Union type couplings may be assembled by adding a GUF Series union to the nipple
  • Special lengths available-consult factory
  • Furnished with a setscrew (for use as a fixture hanging coupling)

Bronze flexible metal construction. An inner liner of asphaltum impreg-nated jute fibre tubing to protect conductors. Female ends with zinc plated steel nipples standard on all couplings. Union type couplings may be assembled by adding a GUF Series union

Product Details

General

Application For use in hazardous areas where movement or vibration requires a flexible connection or a difficult bend is required in a conduit system.
Color Bronze
Finish Type Natural
Material Bronze
Series EKJ
Type Flexible Coupling
UPC 783936107745

Dimensions

Dimensions 17.75 in x 1.938 in x 1.938 in
Gross Weight with Packaging 5.9
Height 1.938 in
Hub Size 1"
Length 17.75 in
Width 1.938 in

Certifications and Compliance

CSA File Number LR11716
Hazardous Rating(s)
  • Class I, Divisions 1 & 2, Groups A, B, C, D
  • Class I, Zones 1 & 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2
UL File Number E10514