text.skipToContent text.skipToNavigation

EKJ-324 SS

by Killark 

Catalog ID: EKJ-324 SS

Killark’s harsh and hazardous EKJ series flexible couplings offers access to areas where movement or vibration requires connection or a difficult bend is required. Our flex coupling’s inner liner is saturated with an asphaltum jute fiber tubing for the upmost protection in conductivity. This series comes with a removable zinc plated steel nipple and is made with a stainless steel finish. All EKJ series is equipped with a set screw for use as a fixture hanging coupling.

Product Details

General

Finish Type Natural
Material Stainless Steel
Series EKJ
Type Flexible Coupling
UPC 783936074580

Dimensions

Hub Size 1"

Logistics

Carton Quantity 1