text.skipToContent text.skipToNavigation

EKJ-513SS-EX

by Killark 

Catalog ID: EKJ-513SS-EX

1-1/2" x 13" Flexible Coupling, Stainless Steel, Quad Listed

Stainless steel wirebraid construction. Annular corrugated seamless hose. Cast in ribs for easy installation. Furnished with two zinc plated steel nipples.

Product Details

General

Application For use in hazardous areas where movement or vibration requires a flexible connection or a difficult bend is required in a conduit system.
Color Silver
Finish Type Natural
Material Stainless Steel
Series EKJ
Type Flexible Coupling
UPC 783936073583

Dimensions

Gross Weight with Packaging 7.58
Hub Size 1-1/2"