text.skipToContent text.skipToNavigation

EKJ-533SS-EX

by Killark 

Catalog ID: EKJ-533SS-EX

Killark’s harsh and hazardous EKJ series flexible couplings offers access to areas where movement or vibration requires connection or a difficult bend is required. Our flex coupling’s inner liner is saturated with an asphaltum jute fiber tubing for the upmost protection in conductivity. This series comes with a removable zinc plated steel nipple and is made with a stainless steel finish. All EKJ series is equipped with a set screw for use as a fixture hanging coupling. Certified Quad Listed.

Stainless steel wirebraid construction. Annular corrugated seamless hose. Cast in ribs for easy installation. Furnished with two zinc plated steel nipples.

Product Details

General

Application For use in hazardous areas where movement or vibration requires a flexible connection or a difficult bend is required in a conduit system.
Color Silver
Finish Type Natural
Material Stainless Steel
Series EKJ
Type Flexible Coupling
UPC 783936073637

Dimensions

Gross Weight with Packaging 14.87
Hub Size 1-1/2"