KIL_F_EKJ-218-SS_Isometric
* Representative image
KIL_F_EKJ-218-SS_Isometric
Discontinued

EKJ-618 SS - 2" x 18" Flexible Coupling, Stainless Steel

Brand:

Killark

Catalog ID:

EKJ-618 SS

2" x 18" Flexible Coupling, Stainless Steel.

Killark’s harsh and hazardous EKJ series flexible couplings offers access to areas where movement or vibration requires connection or a difficult bend is required. Our flex coupling’s inner liner is saturated with an asphaltum jute fiber tubing for the upmost protection in conductivity. This series comes with a removable zinc plated steel nipple and is made with a stainless steel finish. All EKJ series is equipped with a set screw for use as a fixture hanging coupling.

Product details

General

EU RoHS Indicator
Contact Manufacturer
Finish Type
Natural
Material
Stainless Steel
Series
EKJ
Type
Flexible Coupling
UPC
783936074627

Dimensions

Hub Size
2"