KIL_F_EKJS-712_Isometric
* Representative image
KIL_F_EKJS-712_Isometric

EKJS-1036 - 4" x 36" Flexible Coupling, Stainless Steel

Brand:

Killark

Catalog ID:

EKJS-1036

4" x 36" Flexible Coupling, Stainless Steel

Killark’s harsh and hazardous EKJ series flexible couplings offers access to areas where movement or vibration requires connection or a difficult bend is required. Our flex coupling’s inner liner is saturated with an asphaltum jute fiber tubing for the upmost protection in conductivity. This series comes with a removable zinc plated steel nipple and is made with a stainless steel finish. All EKJ series is equipped with a set screw for use as a fixture hanging coupling.

Product details

General

EU RoHS Indicator
Contact Manufacturer
Finish Type
Natural
Material
Stainless Steel
Series
EKJ
Type
Flexible Coupling
UPC
783936118369

Dimensions

Hub Size
4"

Logistics

Carton Quantity
1