KIL_F_ECC_Edge_Clamp_Angled
KIL_F_ECC_Edge_Clamp_Angled

ECC150 - 1-1/2" Galvanized Steel, Edge Conduit Clamp

Brand:

Killark

Catalog ID:

ECC150

1-1/2" Galvanized Steel, Edge Conduit Clamp

  • One of three available styles that meet every installation need
  • Heavy duty U-bolts, hex bolts and hex nuts
  • Capable of supporting heavy loads

Heavy duty U-bolts, hex bolts, and hex nuts. Capable of supporting heavy loads.

Product details

General

Application
  • Designed to secure rigid metal conduit, IMC or EMT across, parallel or perpendicular to channel, beam, and angle supports.
Color
  • Glossy gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Galvanized
Material
Steel
Type
  • Edge Conduit Clamp
  • Edge Conduit Clamp
UPC
783936391274

Dimensions

Dimensions
4 in x 4 in x 0.1 in
Gross Weight with Packaging
1.1
Height
0.1 in
Hub Size
1-1/2"
Length
4 in
Width
4 in

Certifications And Compliance

UL File Number
E213669

Logistics

Carton Quantity
25

Resources and downloads