KIL_F_LNZ10-050NPT_Angled
* Representative image
KIL_F_LNZ10-050NPT_Angled

LNZ10-125NPT - LNZ Series - Brass Locknut - For Use With Cable Connectors - Hub Size 1-1/4 Inch NPT

Brand:

Killark

Catalog ID:

LNZ10-125NPT

LNZ Series - Brass Locknut - For Use With Cable Connectors - Hub Size 1-1/4 Inch NPT

Heavy duty locknuts manufactured in brass (standard).

Product details

General

Application
Secures a cable gland in position at the equipment.
Color
Brass
EU RoHS Indicator
Contact Manufacturer
Material
Brass
Series
LNZ
Type
Locknut
UPC
783936409917

Dimensions

Dimensions
2 in x 2 in x 1 in
Gross Weight with Packaging
0.065
Height
1 in
Hub Size
1-1/4"
Length
2 in
Width
2 in

Logistics

Carton Quantity
5

Resources and downloads