KIL_F_SWZ60-050NPT_Angled
* Representative image
KIL_F_SWZ60-050NPT_Angled

SWZ60-350NPT - SWZ Series - Nylon Washer - For Use With Cable Connectors - Hub Size 3-1/2 Inch NPT

Brand:

Killark

Catalog ID:

SWZ60-350NPT

SWZ Series - Nylon Washer - For Use With Cable Connectors - Hub Size 3-1/2 Inch NPT

Available with clearance holes to accommodate a wide range of threadforms including ISO (metric), NPT, PG, BSP, and ET.

Product details

General

Application
Used with cable glands or similar fittings entering an enclosure.
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Material
Nylon
Series
SWZ
Type
Washer
UPC
783936411552

Dimensions

Dimensions
5 in x 5 in x 1 in
Gross Weight with Packaging
0.08
Height
1 in
Hub Size
3-1/2"
Length
5 in
Width
5 in

Resources and downloads