text.skipToContent text.skipToNavigation

AN-3CS

by Killark 

Catalog ID: AN-3CS

1" Steel, Rigid Conduit Nipple, 1"x2-1/2" NPT

Killark’s rigid conduit nipples connect threaded or IMC conduit to cast hubs or drilled and tapped conduit openings. Their tapered threads (NPT) meet latest UL requirements. Available in a wide range of sizes and finished in copper-free aluminum and zinc plated steel.

Product Details

General

Finish Type Natural
Material Steel
Series AN
Type Rigid Conduit Nipple
UPC 783936113241

Dimensions

Hub Size 1"

Resources/Downloads

Customer Notices

Installation/Instruction Manual (IOM)