text.skipToContent text.skipToNavigation

AN-4S

by Killark 

Catalog ID: AN-4S

1-1/4" Steel, (Zinc Plated) Rigid Conduit Nipple

  • Tapered threads (NPT) meet latest UL 1203 requirements
  • Killark’s rigid conduit nipples connect threaded or IMC conduit to cast hubs or drilled and tapped conduit openings. Their tapered threads (NPT) meet latest UL requirements. Available in a wide range of sizes and finished in copper-free aluminum and zinc plated steel.

    Product Details

    General

    Finish Type Natural
    Material Steel
    Series AN
    Type Rigid Conduit Nipple
    UPC 783936113265

    Dimensions

    Hub Size 1-1/4"

    Certifications and Compliance

    Hazardous Rating(s)
    • Class I, Divisions 1 & 2, Groups A, B, C, D
    • Class II, Divisions 1 & 2, Groups E, F, G
    • Class III, Divisions 1 & 2
    UL File Number E311892

    Logistics

    Carton Quantity 25

    Resources/Downloads

    Customer Notices

    Installation/Instruction Manual (IOM)