text.skipToContent text.skipToNavigation

AN-6S-EX

by Killark 

Catalog ID: AN-6S-EX

2" Steel, (Zinc Plated) Rigid Conduit Nipple, Quad Listed

  • Tapered threads (NPT) meet latest UL 1203 requirements
  • Certified QUAD listed

Killark’s rigid conduit nipples connect threaded or IMC conduit to cast hubs or drilled and tapped conduit openings. Their tapered threads (NPT) meet latest UL requirements. Our AN-EX’s are certified Quad listed. Available in a wide range of sizes and finished in copper-free aluminum and zinc plated steel.

Product Details

General

Finish Type Natural
Material Steel
Series AN
Type Rigid Conduit Nipple
UPC 783936049151

Dimensions

Hub Size 2"

Certifications and Compliance

ATEX File Number 13ATEX1196U
IECEx File Number 13.0073U

Logistics

Carton Quantity 10