KIL_F_AN-6_Isometric
* Representative image
KIL_F_AN-6_Isometric

AN-8S-EX - 3" Steel, (Zinc Plated) Rigid Conduit Nipple, Quad Listed

Brand:

Killark

Catalog ID:

AN-8S-EX

3" Steel, (Zinc Plated) Rigid Conduit Nipple, Quad Listed

  • Tapered threads (NPT) meet latest UL 1203 requirements
  • Certified QUAD listed

Killark’s rigid conduit nipples connect threaded or IMC conduit to cast hubs or drilled and tapped conduit openings. Their tapered threads (NPT) meet latest UL requirements. Our AN-EX’s are certified Quad listed. Available in a wide range of sizes and finished in copper-free aluminum and zinc plated steel.

Product details

General

EU RoHS Indicator
Contact Manufacturer
Finish Type
Natural
Material
Steel
Series
AN
Type
  • Rigid Conduit Nipple
  • Rigid Conduit Nipple
UPC
783936049205

Dimensions

Hub Size
3"

Certifications And Compliance

ATEX File Number
13ATEX1196U
IECEx File Number
13.0073U

Logistics

Carton Quantity
10