text.skipToContent text.skipToNavigation

AN-8S

by Killark 

Catalog ID: AN-8S

3" Steel, (Zinc Plated) Rigid Conduit Nipple

  • Tapered threads (NPT) meet latest UL 1203 requirements
  • Killark’s rigid conduit nipples connect threaded or IMC conduit to cast hubs or drilled and tapped conduit openings. Their tapered threads (NPT) meet latest UL requirements. Available in a wide range of sizes and finished in copper-free aluminum and zinc plated steel.

    Product Details

    General

    Finish Type Natural
    Material Steel
    Series AN
    Type Rigid Conduit Nipple
    UPC 783936113302

    Dimensions

    Hub Size 3"

    Certifications and Compliance

    Hazardous Rating(s)
    • Class I, Divisions 1 & 2, Groups A, B, C, D
    • Class II, Divisions 1 & 2, Groups E, F, G
    • Class III, Divisions 1 & 2
    UL File Number E311892

    Resources/Downloads

    Customer Notices

    Installation/Instruction Manual (IOM)