KIL_F_AN-6_Isometric
* Representative image
KIL_F_AN-6_Isometric

AN-9S - 3-1/2" Steel, (Zinc Plated) Rigid Conduit Nipple

Brand:

Killark

Catalog ID:

AN-9S

3-1/2" Steel, (Zinc Plated) Rigid Conduit Nipple

Tapered threads (NPT) meet latest UL 1203 requirements

Killark’s rigid conduit nipples connect threaded or IMC conduit to cast hubs or drilled and tapped conduit openings. Their tapered threads (NPT) meet latest UL requirements. Available in a wide range of sizes and finished in copper-free aluminum and zinc plated steel.

Product details

General

EU RoHS Indicator
Contact Manufacturer
Finish Type
Natural
Material
Steel
Series
AN
Type
  • Rigid Conduit Nipple
  • Rigid Conduit Nipple
UPC
783936113319

Dimensions

Hub Size
3-1/2"

Certifications And Compliance

Hazardous Rating(s)
  • Class I, Divisions 1 & 2, Groups A, B, C, D
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2
UL File Number
E311892

Logistics

Carton Quantity
10